Hello!
My team and I are trying to capture four simultaneous streams of 1080p60 video and up to 2.7k @ 24fps onto embedded storage.
These are the two configurations (with outputs) we're going for:
4 x Sony IMX117CQT: Digital 10-bit/12-bit 10 ch Sub-LVDS, 576 Mbps serial output
4 x Sony IMX179: CSI2 serial (COB), 2/4-lane MIPI serial (FC)
Any recommendations for development platforms that can handle this would be great. Thoughts on using FPGA or DSPs are welcome.
Thank you,
Cyrus