Hi,
We are working on a new design based on OMAP4460 and TWL6040 and we have the following query on audio input architecture.
Our requirement is to connect stereo line-in (AUX-in) through HMIC and SMIC, below are the line in specifications.
Nominal input level: 200mV swing
Maximum input: 2Vp-p
Input impedance: 47KOhms
Will the pins HMIC and SMIC support the above mentioned electrical specification?
Regards,
Suhas M