Convert Force to Voltage (More than meets the eye)

Hi All,

can anyone help me on this:

 I need to design a simple circuit that will take a 9V input and be tuneable to give a fixed Voltage output of 1V per 10kN of force? The total area of the circuit board must not exceed 30mm square and should be independent of input voltage (>3V) and ambient temperature.