HI,
I am currently trying to propose an imaging analog front-end device for use in the facsimile equipment to the customer.
Imaging sensor to use in the facsimile equipment of the customer is DL100-05EUJS-3.
DL100-05EUJS-3 : 200 DPI A4 size contact image sensor spec
1. Product Description
Number Of Sensor Elements : 1728(1 to 1712 dots available)
Resolution : 200 DPI
Scanning speed : 5 msec/line
Light Source : Wavelength 570 nm
Data Output : 1 Analogue
2. Electrical Characteristics
Power Supply (VDD) 3.0V(min) 3.3V(typ) 3.6V(max)
Input CLK Voltage (VIH) SI & CLK 2.1V(min)
Input CLK Voltage (VIL) SI & CLK 1.08V(max)
Input CLK Current (IIH) SI & CLK 500uA(max)
Input CLK Current (IIL) SI & CLK -0.2mA(max)
CLK Frequency (Fmax) 0.5MHz(typ) 0.77MHz(max)
Clock Duty (tw/to) 75%(typ)
For reference, we will describe a similar product data sheet of the linked VDD = 5V specification.
pdf.datasheetarchive.com/.../DSA00402546.pdf
The demand for imaging analog front-end device from customers.
· Timing Generator is built
· CMOS output
I have some questions about AFE.
Q1: The VSP5610 data sheet of the model number that I heard from the customer, there is no description of the CIS (contact image sensor).
Can we use this CIS in the VSP5610 device?
Q2: RLCK of the VSP5610 is 1MHz(min). (datasheet 3-page)
Clock frequency of this CIS is 0.77MHz(max).
Do you have a track record that corresponds with an external frequency divider circuit in order to lower this CIS clock frequency in the VSP5610?
Q3: Do the MODE3 of LM98714 or LM98722 be used to the CIS(Mono color)?
Q4: Do you have a track record that corresponds with an external frequency divider circuit in order to lower this CIS clock frequency in the MODE1 of LM98714 or LM98722?
Q5:Are there any other imaging analog front-end devices that the CIS can use?
Please send me the informations.
Best Regards
H.masumoto