[ Question ]

TC285 has the input signal pins of IAG1, IAG2, SAG1 and SAG2 at both right and left side. Are those input pins tied inside of package? And, is there any problem if only using input pins of either right or left side?

[ Answer ]

Those input pins of IAG1, IAG2, SAG2 and SAG2 are not tied inside of package. And, those input pins are tied to CCD chip directly, and so each input pin of both side needs each signal separately.