Dear Employee
I have several questions about the TMP006 sensor。
1. Does it have an effect on test object temperatrue when cold wind or room temprerature wind blow through the sensor ?
2. what temperature range the TMP006 sensor stay in , it measure the temperature value is the most accurate?
3. When measure object temperature, which object temperature range is most accurate?
Robert,
The Applications Engineer supporting the TMP006 will be back Jan.3, sorry for the delay. We are currently looking into this.
Best Regards,Chris FeatherstoneLinear Characterization EngineerHigh Performance Linear Products
Hello Robert,
1. Local temperature transients do have an impact on the performance of the TMP006. Please see the attachment below for more information.
2728.TMP006_Accuracy_Ian_Williams_10312011.pdf
2. The TMP006 is most accurate when the local (ambient) temperature is near 25°C.
3. The TMP006 is most accurate when the target object temperature is the same or close to the local temperature.
Best regards,
Ian WilliamsLinear Applications EngineerPrecision Analog