Other Parts Discussed in Thread: LMZ14203H, LMZM33603, LMZM33604
Hi team,
I am looking for a fully integrated buck converter having characteristics close to the TPS54240:
- Large Voltage input : <9 and >24V
- Low Iq <1mA (enabled)
- Good current/time response
This module is for GPRS communications (inculding 2A bust).
A complete module could be nice to get EMI certifications and simple design.
Any idea of a component which could fit?
Thanks a lot.