Following the SLUUBP7 schematic, and have TPS53681 to implement an application for a low-voltage, high current dual output power converter, operating from a nominal 12-V input rail to produce a 0.85-V output rail at up to 294 A of load current and a 1.2-V rail at up to 47 A.
Attached are Schematic and PCB layout, the layout is Allegro SPB17.2 (password: qctvu3p1031)
Really appreciate if you can have a review on this. Thanks.
BR.
Alex Locke.TPS53681_PWR_MB.pdfTPS53681_review_view_locked.brd