I have a problem with BQ24296 battery charger. Everything looks quite ok while I've got battery attached. System voltage looks ok, charging current looks ok. Device works ok with battery and no input voltage.
Strange things happen when I power on device with no battery attached. The system voltage is then only about 2V and floating. What can be the cause?