In the EM1401EVM “snou128.pdf” document, the specified “minimum operating voltage” is about 20V. For a total of 14 cells, it gives a minimum cell voltage of 1.43V. Is it possible to lower the minimum operating voltage to 14V (because the 1.8V cell we are going to use may reach a voltage as low as 1V) ? Thanks.