Hello,
I use 3-cell-battery. I connect VREF-terminal and CELL-terminal.
CELL-terminal is 3.3V.
The output-voltage becomes like this then.
board-1 12.6V
board-2 13.7V
board-3 13.3V
Is this width correct?
Only TYP is written as 12.6V on page-7 of the data-sheet.
MAX is written as 13.5V on page-6 of the data-sheet.
Regards,
Daisuke