When will the battery be reconnected to the system load using the BQ24251 after it has been fully charged (charge termination enabled)?
I undrestand this will happen when the system voltage (Vsys) drops at least 40 mV below the battery voltage. However, consider the case when the load does not draw enough current to make the voltage dip and the charger is never disconnected. The battery will evenutally self discharge without being topped up. How does the charger account for this?