Hi all,
We are using BQ24193 battery charger for our handheld device.
following are our battery spec
Capacity - 1650mAh
Charging Voltage - 4.2V
Standard Charge - 0.5C CC charge to 4.2V
Standard Charge Temperature - 0°C ~ 45°C
While charging, charging voltage is limited to 4.05V(it is 85% of my battery capacity). If i change JEITA_VSET bit to 1 battery capacity is going to 100%.
I want to know whether these setting(JEITA_VSET bit to 1) will affect my battery performance since my battery Standard Charging Temperature is rated as 0°C to 45°C.
Regards,
Manoj