Hola,
Does TI have a suitable device which can meet below specification?Thanks ~
1. Battery capacity of battery pack --> 18650
2. Charging input source --> AC adapter
3. Prefer a charge profile that’s Host or standalone --> Host
4. Charging time of the battery --> 8hrs
5. Wireless charging considered --> NO
6. Cell configuration --> 1pc battery
7. Pack voltage = S x cell voltage --> 3.7V
8. Pack capacity = P x cell capacity --> 3000mAh
9. Charging voltage --> 4.2V
10. Charging current --> 1A