BQ24650 data sheet says this chip is suitable for 24 volt solar panel. but the data sheet of solar panel mention the following
48 cell solar panel Voc 31V, Vmpp 24.8V
60 cell solar panel Voc 39V Vmpp 32.7V
72 cell solar panel Voc 46V Vmpp 37.4V
Voc open circuit voltage of solar panel. Vmpp maximum power point of the panel.
from the above specification of solar panel my conclusion is BQ24650 is not suitable for 24 volt solar panel and only suitable for 12v solar panel is it right?
how can i connect24v solar panel to BQ24650 ?
is there any other chip similar to BQ24650 that can be used for 24v solar panel with above mentioned specification?