Dear all.
I am going to charger 3cell battery using bq24105.
Please check the schematic below for any problems.
* Adaptor : 12 ~ 14V, 0.6A ~ 1A.
* Battery capacity : 11.1V(3.7V 3cell), Li-ion, 2200mAh(0.2C standard charging)
* Charge ending Voltage : 12.6±0.08V
and can I use ADTPWR and BATPWR together on a system power?