In datasheet, it is described that the thermistor circuit requires the use of an external 10kohm NTC thermistor, such as Semitec 103AT-type.
Can't the customer use the type of those other than this?
If it is possible, are any special measures required?
The NTC103AT thermistor is required because the voltage to temperature conversion algorithm is based on the resistance versus temperature profile of this particular thermistor. The algorith is expecting a particular biasing circuit for the thermistor to correctly report temperature.
Thank you.
Is it possible to use the other type thermistor such as type of AP, ET or JT?