One of the conditions for a Valid Charge Termination is:
Max cell voltage1..4 + Charge Term Voltage ≥ ChargingVoltage() / number of cells in series (4.6 of sluua43.pdf, page 33)
Are the "Max cell voltage 1..4" registers accessible through the SMBus? Are they reset when going from discharge to charge?
I assume they are NOT the same as the ones in the Lifetimes Data FLASH. (Lifetimes\Voltage\Cell 1..4 Max Voltage)
Regards,
Tom