1. run optimize cycle -> check Qmax updated, R table updated, Update status:06
2. change *.gg file.. -> Update Status=02, cycle count =0.
3. Connect BQ34Z100 to Battery -> Sellect Cell ID -> Write *.gg -> Calibration -> IT Enable(Send 0x0021) -> Seal(Send 0x0020)
in this condition... status bits FAS, SS, VOK, QEN is set
4. remove battery from BQ34Z100 and reconnect battery to BQ34Z100.
Status bit RUP_DIS is set, and VOK is Cleared, QEN is Set.
--------------------------------------------------
"RUP_DIS=set" in product condition... is it right??
or never remove battery from BQ34Z100 after IT Enable???
if i remove battery from BQ34Z100. need to send 0x0021 when i reconnect battery to BQ34Z100??