Hi,
I am currently running a optimization cycle with a bq34z110 in combination with a 40Ah (current scale 1/2) sealed lead acid battery.
-I started with a fully loaded and relaxed battery,
-Send IT enable
-After 20min OCVTAKEN was set
-Discharged at c/8 rate
-Made a few extra discharge cycles at the end to overcome the voltage bounce problem
-OCVTAKEN was set after a really long time
-Charged the battery till current < 200mA
-And the battery is currently relaxing
The battery has been relaxing(step 6) for almost 24 hours and counting and still no OCVTAKEN.
Can someone tell me what is wrong please?
I also have been searching this forum for hours to find some kind of summary of all the things that should be taken into account when running a optimization cycle,
But with no results, I also find a lot of contradictions in different posts and pdf files from TI...
The logging and settings are attached.
Note: I have changed the extension to txt because the original weren't valid for upload (.log and .gg)
Thanks in advance
Kind regards,
Kris
[Header] bq EVSW Version = 0.9.90 DeviceName = bq34z110 v0.04 Time = 8/12/2014 9:52:49 [Safety(Configuration)] OT Chg = 55.0 OT Chg Time = 2 OT Chg Recovery = 50.0 OT Dsg = 60.0 OT Dsg Time = 2 OT Dsg Recovery = 55.0 [Charge Inhibit Cfg(Configuration)] Chg Inhibit Temp Low = 0.0 Chg Inhibit Temp High = 45.0 Temp Hys = 5.0 [Charge(Configuration)] Suspend Low Temp = -5.0 Suspend High Temp = 55.0 Chg Eff = 100 Chg Eff Temp Comp = 25 Chg Eff Drop Off % = 96 Chg Eff Reduction Rate = 10 Maintenance Current = 0 [Charge Termination(Configuration)] Taper Current = 200 Min Taper Capacity = 25 Cell Taper Voltage = 100 Current Taper Window = 40 TCA Set % = 99 TCA Clear % = 95 FC Set % = 100 FC Clear % = 98 DODatEOC Delta T = 10.0 [Data(Configuration)] Rem Cap Alarm = 100 Design Cell Voltage = 2000 Initial Standby = -12 Initial MaxLoad = -500 Manuf Date = 01-jan-1980 Ser. Num. = 0001 Cycle Count = 0 CC Threshold = 900 Design Cell Capacity = 20000 Design Cell Energy = 8000 SOH Load I = -400 TDD SOH Percent = 90 Cell Charge Voltage T1-T2 = 2300 Cell Charge Voltage T2-T3 = 2300 Cell Charge Voltage T3-T4 = 2300 Charge Current T1-T2 = 10 Charge Current T2-T3 = 50 Charge Current T3-T4 = 30 JEITA T1 = 0 JEITA T2 = 10 JEITA T3 = 45 JEITA T4 = 55 ISD Current = 10 ISD I Filter = 127 Min ISD Time = 7 Design Energy Scale = 1 Device Name = bq34z110 Manufacturer Name = Texas Inst. Device Chemistry = PbA [Discharge(Configuration)] SOC1 Set Threshold = 150 SOC1 Clear Threshold = 175 SOCF Set Threshold = 75 SOCF Clear Threshold = 100 Cell BL Set Volt Threshold = 1800 Cell BL Set Volt Time = 2 Cell BL Clear Volt Threshold = 1850 Cell BH Set Volt Threshold = 2450 Cell BH Volt Time = 2 Cell BH Clear Volt Threshold = 2400 [Manufacturer Data(Configuration)] Pack Lot Code = 0000 PCB Lot Code = 0000 Firmware Version = 0000 Hardware Revision = 0000 Cell Revision = 0000 DF Config Version = 0000 [Integrity Data(Configuration)] Static Chem DF Checksum = 5823 [Lifetime Data(Configuration)] Lifetime Max Temp = 30.0 Lifetime Min Temp = 20.0 Lifetime Max Chg Current = 0 Lifetime Max Dsg Current = 0 Lifetime Max Pack Voltage = 1500 Lifetime Min Pack Voltage = 32500 [Lifetime Temp Samples(Configuration)] LT Flash Cnt = 0 [Registers(Configuration)] Pack Configuration = 0940 Pack Configuration B = FE Pack Configuration C = 30 LED_Comm Configuration = 00 Alert Configuration = 0000 Number of series cell = 6 [Lifetime Resolution(Configuration)] LT Temp Res = 1.0 LT Cur Res = 100 LT V Res = 25 LT Update Time = 60 [LED Display(Configuration)] LED Hold Time = 4 [Power(Configuration)] Flash Update OK Cell Volt = 1000 Sleep Current = 10 FS Wait = 0 [Manufacturer Info(System Data)] Block A 0 = 00 Block A 1 = 00 Block A 2 = 00 Block A 3 = 00 Block A 4 = 00 Block A 5 = 00 Block A 6 = 00 Block A 7 = 00 Block A 8 = 00 Block A 9 = 00 Block A 10 = 00 Block A 11 = 00 Block A 12 = 00 Block A 13 = 00 Block A 14 = 00 Block A 15 = 00 Block A 16 = 00 Block A 17 = 00 Block A 18 = 00 Block A 19 = 00 Block A 20 = 00 Block A 21 = 00 Block A 22 = 00 Block A 23 = 00 Block A 24 = 00 Block A 25 = 00 Block A 26 = 00 Block A 27 = 00 Block A 28 = 00 Block A 29 = 00 Block A 30 = 00 Block A 31 = 00 [IT Cfg(Gas Gauging)] Load Select = 3 Load Mode = 0 Max Res Factor = 15 Min Res Factor = 3 Ra Filter = 500 Fast Qmax Start DOD % = 92 Fast Qmax End DOD % = 96 Fast Qmax Start Volt Delta = 100 Cell Terminate Voltage = 1800 Cell Term V Delta = 25 ResRelax Time = 200 User Rate-mA = 0 User Rate-Pwr = 0 Reserve Cap-mAh = 0 Reserve Energy = 0 Max Scale Back Grid = 4 Cell Max DeltaV = 100 Cell Min DeltaV = 0 Max Sim Rate = 2 Min Sim Rate = 20 Ra Max Delta = 44 Qmax Max Delta % = 5 Cell DeltaV Max Delta = 10 Fast Scale Start SOC = 10 Charge Hys V Shift = 40 [Current Thresholds(Gas Gauging)] Dsg Current Threshold = 30 Chg Current Threshold = 38 Quit Current = 20 Dsg Relax Time = 60 Chg Relax Time = 60 Quit Relax Time = 1 Cell Max IR Correct = 400 [State(Gas Gauging)] Qmax Cell 0 = 20000 Cycle Count = 0 Update Status = 00 Cell V at Chg Term = 2300 Avg I Last Run = -299 Avg P Last Run = -1131 Cell Delta Voltage = 2 T Rise = 20 T Time Constant = 1000 [OCVa Table(OCV Table)] Chem ID = 0807 [R_a0(Ra Table)] Cell0 R_a flag = FF55 Cell0 R_a 0 = 10 Cell0 R_a 1 = 7 Cell0 R_a 2 = 7 Cell0 R_a 3 = 7 Cell0 R_a 4 = 7 Cell0 R_a 5 = 7 Cell0 R_a 6 = 7 Cell0 R_a 7 = 8 Cell0 R_a 8 = 8 Cell0 R_a 9 = 8 Cell0 R_a 10 = 9 Cell0 R_a 11 = 10 Cell0 R_a 12 = 11 Cell0 R_a 13 = 28 Cell0 R_a 14 = 153 [R_a0x(Ra Table)] xCell0 R_a flag = FFFF xCell0 R_a 0 = 10 xCell0 R_a 1 = 7 xCell0 R_a 2 = 7 xCell0 R_a 3 = 7 xCell0 R_a 4 = 7 xCell0 R_a 5 = 7 xCell0 R_a 6 = 7 xCell0 R_a 7 = 8 xCell0 R_a 8 = 8 xCell0 R_a 9 = 8 xCell0 R_a 10 = 9 xCell0 R_a 11 = 10 xCell0 R_a 12 = 11 xCell0 R_a 13 = 28 xCell0 R_a 14 = 153 [Data(Calibration)] CC Gain = 11.265 CC Delta = 11.243 CC Offset = -0.71 Board Offset = 0.18 Int Temp Offset = -3.3 Ext Temp Offset = -3.4 Voltage Divider = 16918 [Current(Calibration)] Deadband = 15 [Codes(Security)] Sealed to Unsealed = 36720414 Unsealed to Full = FFFFFFFF Authen Key3 = 01234567 Authen Key2 = 89ABCDEF Authen Key1 = FEDCBA98 Authen Key0 = 76543210