I am trying to perform a successful learning cycle with the following components:
1) GDK board
2) battery pack with a bq27411-g1 gas gauge and Li-Ion 1800mAh battery (UltraLife UBBP01)
So far, I have been able to perform the following learning cycle steps with some success :
1) Program the gas gauge with the .gg.csv file and issue a SOFT_RESET command to disable the resistance update. [RUS_DIS] bit of ControlStatus() register is set.
3) Discharge the battery to empty
4) Relax for 5 hours. Both [VOK] and [RUS_DIS] bits in the ControlStatus() register are clear and OCV measurement is taken at 3200mV.
5) Charge the battery to full at a C/2 charge rate. At the start of the charge, [VOK] bit in the ControlStatus() register is set. At the end of the charge the [FC] bit in the Flags register is set.
6) Relax for 2 hours. The [VOK] bit in the ControlStatus() register is clear and OCV measurement is taken at 4160mV. The [QMAX_UP] bit in the ControlStatus() is set, but Update Status in Data Memory does not change to 0x01, it is still set to 0x00
It is the second time I got to this point with Update Status staying to 0x00. I will try to finish the learning cycle with the discharge but I doubt it will succeeded. I have attached the log of the registers (lc_charge.log) and the data memory (File027.gg.csv) at the end of the process.
Any help on this issue will be appreciated.lc_charge.txt
* Texas Instruments Data Flash File * File created Wed Dec 07 14:34:45 2016 * * Device Number 421 * Firmware Version 1.09.80 * Build Number not available * Order Number not available * * bqz Device Number 0x0421 * bqz Firmware Version 0x0108 * bqz Build Number 1.08 * * Field Order: Class name, Subclass name, Parameter name, Parameter Value, Display Units "Configuration","Safety","Over Temp","55.0","°C" "Configuration","Safety","Under Temp","0","°C" "Configuration","Safety","Temp Hys","5.0","°C" "Configuration","Charge Termination","Min Taper Capacity","25","mAh" "Configuration","Charge Termination","Current Taper Window","40","s" "Configuration","Charge Termination","TCA Set %","99","%" "Configuration","Charge Termination","TCA Clear %","95","%" "Configuration","Charge Termination","FC Set %","-1","%" "Configuration","Charge Termination","FC Clear %","98","%" "Configuration","Charge Termination","DODatEOC Delta T","5.0","°C" "Configuration","Data","Initial Standby","-3","mA" "Configuration","Data","Initial MaxLoad","-200","mA" "Configuration","Discharge","SOC1 Set Threshold","10","%" "Configuration","Discharge","SOC1 Clear Threshold","15","%" "Configuration","Discharge","SOCF Set Threshold","2","%" "Configuration","Discharge","SOCF Clear Threshold","5","%" "Configuration","Registers","OpConfig","25f8","Flag" "Configuration","Registers","OpConfigB","0f","Flag" "Configuration","Registers","DF Version","128","Num" "Configuration","Power","Hibernate I","3","mA" "Configuration","Power","Hibernate V","2400","mV" "Configuration","Power","FS Wait","0","s" "Gas Gauging","IT Cfg","Sec. Relax Time","30","s" "Gas Gauging","IT Cfg","Average Time","8","s" "Gas Gauging","IT Cfg","Min DOD Res Update","70","%" "Gas Gauging","IT Cfg","Max Res Factor","20","Num" "Gas Gauging","IT Cfg","Min Res Factor","5","Num" "Gas Gauging","IT Cfg","Ra Filter","800","Num" "Gas Gauging","IT Cfg","Max V Delta","10","Num" "Gas Gauging","IT Cfg","Fast Qmax Start DOD %","92","%" "Gas Gauging","IT Cfg","Fast Qmax End DOD %","96","%" "Gas Gauging","IT Cfg","Fast Qmax Start Volt Delta","125","mV" "Gas Gauging","IT Cfg","Fast Qmax Current Threshold","4","Hr rate" "Gas Gauging","IT Cfg","Fast Qmax Min Points","3","Num" "Gas Gauging","IT Cfg","Qmax Capacity Err","1.5","%" "Gas Gauging","IT Cfg","Max Qmax Change","20","%" "Gas Gauging","IT Cfg","Qmax Max Delta %","10","%DCap" "Gas Gauging","IT Cfg","Max % Default Qmax","120","%DCap" "Gas Gauging","IT Cfg","ResRelax Time","500","s" "Gas Gauging","IT Cfg","User Rate-mW","0","mW" "Gas Gauging","IT Cfg","Reserve Cap-mWh","0","mWh" "Gas Gauging","IT Cfg","Max Sim Rate","1","Hr rate" "Gas Gauging","IT Cfg","Min Sim Rate","20","Hr rate" "Gas Gauging","IT Cfg","Ra Max Delta","11","4mOhm" "Gas Gauging","IT Cfg","Min Delta Voltage","0","mV" "Gas Gauging","IT Cfg","Max Delta Voltage","200","mV" "Gas Gauging","IT Cfg","DeltaV Max dV","100","mV" "Gas Gauging","IT Cfg","TermV Valid t","2","s" "Gas Gauging","Current Thresholds","Dsg Current Threshold","450",".1 Hr rate" "Gas Gauging","Current Thresholds","Chg Current Threshold","450",".1 Hr rate" "Gas Gauging","Current Thresholds","Quit Current","900",".1 Hr rate" "Gas Gauging","Current Thresholds","Dsg Relax Time","60","s" "Gas Gauging","Current Thresholds","Chg Relax Time","60","s" "Gas Gauging","Current Thresholds","Quit Relax Time","1","s" "Gas Gauging","Current Thresholds","Transient Factor Charge","179","Num" "Gas Gauging","Current Thresholds","Transient Factor Discharge","179","Num" "Gas Gauging","Current Thresholds","Max IR Correct","400","mV" "Gas Gauging","State","Qmax Cell 0","19661","Num" "Gas Gauging","State","Update Status","00","Hex" "Gas Gauging","State","Reserve Cap-mAh","0","mAh" "Gas Gauging","State","Load Select/Mode","81","Hex" "Gas Gauging","State","Q Invalid MaxV","3803","mV" "Gas Gauging","State","Q Invalid MinV","3752","mV" "Gas Gauging","State","Design Capacity","1800","mAh" "Gas Gauging","State","Design Energy","6700","mWh" "Gas Gauging","State","Default Design Cap","1340","mAh" "Gas Gauging","State","Terminate Voltage","3000","mV" "Gas Gauging","State","SOCI Delta","1","%" "Gas Gauging","State","Taper Rate","180",".1 Hr rate" "Gas Gauging","State","Taper Voltage","4100","mV" "Gas Gauging","State","Sleep Current","10","mA" "Gas Gauging","State","V at Chg Term","4169","mV" "Gas Gauging","State","Avg I Last Run","-78",".1 Hr rate" "Gas Gauging","State","Avg P Last Run","-92",".1 Hr rate" "Gas Gauging","State","Delta Voltage","6","mV" "Ra Tables","R_a NVM","R_a0 0","0","Num" "Ra Tables","R_a NVM","R_a0 1","0","Num" "Ra Tables","R_a NVM","R_a0 2","0","Num" "Ra Tables","R_a NVM","R_a0 3","0","Num" "Ra Tables","R_a NVM","R_a0 4","0","Num" "Ra Tables","R_a NVM","R_a0 5","0","Num" "Ra Tables","R_a NVM","R_a0 6","0","Num" "Ra Tables","R_a NVM","R_a0 7","0","Num" "Ra Tables","R_a NVM","R_a0 8","0","Num" "Ra Tables","R_a NVM","R_a0 9","0","Num" "Ra Tables","R_a NVM","R_a0 10","0","Num" "Ra Tables","R_a NVM","R_a0 11","0","Num" "Ra Tables","R_a NVM","R_a0 12","0","Num" "Ra Tables","R_a NVM","R_a0 13","0","Num" "Ra Tables","R_a NVM","R_a0 14","0","Num" "Ra Tables","R_a RAM","R_a0 0","0","Num" "Ra Tables","R_a RAM","R_a0 1","0","Num" "Ra Tables","R_a RAM","R_a0 2","0","Num" "Ra Tables","R_a RAM","R_a0 3","0","Num" "Ra Tables","R_a RAM","R_a0 4","0","Num" "Ra Tables","R_a RAM","R_a0 5","0","Num" "Ra Tables","R_a RAM","R_a0 6","0","Num" "Ra Tables","R_a RAM","R_a0 7","0","Num" "Ra Tables","R_a RAM","R_a0 8","0","Num" "Ra Tables","R_a RAM","R_a0 9","0","Num" "Ra Tables","R_a RAM","R_a0 10","0","Num" "Ra Tables","R_a RAM","R_a0 11","0","Num" "Ra Tables","R_a RAM","R_a0 12","0","Num" "Ra Tables","R_a RAM","R_a0 13","0","Num" "Ra Tables","R_a RAM","R_a0 14","0","Num" "Calibration","Data","Board Offset","0","Counts" "Calibration","Data","Int Temp Offset","0","°C" "Calibration","Data","Pack V Offset","0","mV" "Calibration","CC Cal","CC Offset","0","Counts" "Calibration","CC Cal","CC Cal Temp","303.0","°K" "Calibration","CC Cal","CC Gain","0.2379","Num" "Calibration","CC Cal","CC Delta","283770.5625","Num" "Calibration","Current","Deadband","0","mA" "Calibration","Current","RDL Tempco","0.0000","Num" "Security","Codes","Sealed to Unsealed","80008000","Hex"