• Join
  • Sign In with my.TI Login
Texas Instruments
  • Products
  • Applications
  • Tools & Software
  • Support & Community
  • Sample & Buy
  • About TI
Sample & Purchase Cart Sample & Purchase Cart
  • Search
  • Advanced
TI E2E™ Community
  • Support Forums
  • Blogs
  • Groups
  • Videos
  • 简体中文
  • More ...
TI Home » TI E2E Community » Support Forums » Power Management » Digital Power » Digital Power Forum » Current monitor question #1: magnitude
Share
Digital Power
  • Forum
  • Announcements
  • Files
Options
  • Subscribe via RSS

Forums

Current monitor question #1: magnitude

This question is answered
Kevin Seaton
Posted by Kevin Seaton
on Aug 22 2011 16:26 PM
Prodigy140 points

I'm using the UCD9240 to interface with the UCD7242 drivers.  My max output current on one output is only 1.2A with a defined fault current level of 1.56A.  If I let Power Designer choose the CS pin external resistance, it chooses a 10kohm resistor.  Since the current drive for this resistor is from the UCD7242 at 20uA/A, this would yield 2.0V on the CS pin with a 10A load.  I see that 2V happens to be the max input dynamic range for the CS ADC.  Given that my fault level is so much lower than that (1.56A), wouldn't it be beneficial to increase the sense resistor to something like 63.4kohm to improve ADC resolution at these lower currents?  Is there any danger in doing so, like over-voltage the CS pin input if the current goes above 1.56A for some reason?  I see that this pin can handle up to 3.8V (abs max).  But, since it's driven by a current source from the UCD7242, is it even possible to over-voltage this net?  Thanks.

Report Abuse
  • Reply
You have posted to a forum that requires a moderator to approve posts before they are publicly available.
All Replies
  • Brad
    Posted by Brad
    on Aug 31 2011 17:33 PM
    Verified Answer
    Verified by Brad
    Expert8090 points

    The UCD92xx device register that stores the converted CS ADC reading for the UCD7242's output current sets the maximum resolution obtainable to 15.625mA.

    The Fusion GUI recommends a 10K ohm resistor for the UCD7242's IMON pin (based on the 20uA/A of output load current) which feeds the CS input on the controller.  This will give a full scale reading of 12.5A at the 2.5V measurement limit of the 12-bit ADC (the 2.0V limit on the CS pin relates to the maximum DAC value that can be configured for the FAST OC comparator).  Dividing the full scale current reading (12.5A) by 212 (4096) will provide the measurement resolution at the 12-bit ADC which is 3.05mA per bit.  The measurement resolution is well beyond the resolution of the output current storage register.

    Thus any further increase in the IMON resistor value will not provide additional resolution to the monitored current value.

     

     

    current monitoring UCD7242
    Report Abuse
    • Reply
    You have posted to a forum that requires a moderator to approve posts before they are publicly available.
TI E2E™ Community
  • Support Forums
  • Blogs
  • Videos
  • Groups
  • Site Support & Feedback
  • Settings
TI E2E™ Community Groups
  • TI University Program
  • Make the Switch
  • Microcontroller Projects
  • Motor Drive & Control
Other Communities
  • Deyisupport
  • Designsomething.org
  • beagleboard.org
  • TI on Element 14
  • TI on TechXchangeSM
Other Technical & Support Resources
  • WEBENCH® Design Center
  • Product Information Centers
  • Technical Documents
  • TI Design Network
  • TI Technical Articles
  • TI Training

All content and materials on this site are provided "as is". TI and its respective suppliers and providers of content make no representations about the suitability of these materials for any purpose and disclaim all warranties and conditions with regard to these materials, including but not limited to all implied warranties and conditions of merchantability, fitness for a particular purpose, title and non-infringement of any third party intellectual property right. TI and its respective suppliers and providers of content make no representations about the suitability of these materials for any purpose and disclaim all warranties and conditions with respect to these materials. No license, either express or implied, by estoppel or otherwise, is granted by TI. Use of the information on this site may require a license from a third party, or a license from TI.

Content on this site may contain or be subject to specific guidelines or limitations on use. All postings and use of the content on this site are subject to the Terms of Use of the site; third parties using this content agree to abide by any limitations or guidelines and to comply with the Terms of Use of this site. TI, its suppliers and providers of content reserve the right to make corrections, deletions, modifications, enhancements, improvements and other changes to the content and materials, its products, programs and services at any time or to move or discontinue any content, products, programs, or services without notice.

Follow Us Texas Instruments on Facebook Texas Instruments on Twitter Texas Instruments on LinkedIn Texas Instruments on Google+
TI Worldwide | Contact Us | my.TI Login | Site Map | Corporate Citizenship | mobile m.ti.com (Mobile Version)

TI is a global semiconductor design and manufacturing company. Innovate with 100,000+ analog ICs and
embedded processors, along with software, tools and the industry’s largest sales/support staff.

© Copyright 1995-2013 Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy Policy | Terms of Use