Hello Roberto,
Please clear my doubt. In PMP8740 design R34 is Rcs(as per UCC28950 typical application figure in Ucc28950 datasheet) and R69 is used to reset CT right ? if yes then Why R34 selected as 16.2ohm becaouse as per datasheet reset resistor =100* Rcs, hence 16.2*100= 1620 and reset resistor used in PMP8740 is 100K which is confusing. Please help.
Anjana