Dear All,
One of our customer is working on below applications, kindly help to advise do we have any reference design available or device capable of doing this.
Project name: Inverter for automotive applications
It is like similar to the UPS system which are being used in our home application, That is, It inverts the 12V DC supply from battery to 120V AC and it charges 12V Battery as if the120V AC supply available.
Specifications,
Battery Voltage : 12V
Power :1800 watts ( Nominal) and peak power :3600 Watts refer the attachment for more I/O specifications of this product.
The device ON/OFF display shall be detachable and capable of being installed in a remote location up to 15 ft away from the inverter using a communication cable.
Below is the weblink of inverters which directly meets their needs.
http://www.xantrex.com/power-products/power-inverters/pro-series-inverters.aspx
I have also attached I/O specifications for better understanding of system
please help with suggestions.
Rgds,
Aravind.