Part Number: TL431A-Q1
Hello,
Question about Load Dump issue.
1. Regulator Max operating voltage = 40V
2. Operating voltage = 18~32V
3. Operating current = 25mA
4. Load dump voltage = 174V(5ms @ 1pulse, 350ms)
To meet above spec, will use TVS diode with Clamping Voltage is one of 50V, 53V and 58V.
Can TL431AQDBZRQ1 be operated with above condition?
Max Operating Voltage of TL431AQDBZRQ1 is described as 40V in datasheet, but above spec is Load dump condition, not continuous condition.
Please check and let me get your answer ASAP.
Regards,
Nicky