• TI Thinks Resolved

TPS7A4501-SP: SHDN Pin Voltage > VIN

Part Number: TPS7A4501-SP

Is there any issue having the /SHDN pin controlled by a voltage greater than the VIN voltage.  For example, with VIN = 5.5V, can /SHDN = 9V (or maybe higher)? 

Abs max ratings on data sheet indicate a max voltage of 22V with no reference to VIN voltage.