Hello, the datasheet for this part looks quite exciting but I'm curious as to why its max operating frequency is specified at 60MHz. Its switching characteristics seem to imply it could operate up to 200MHz or even more. Is the stated 60MHz limit due to temperature rise due to power dissipation? If operated in short bursts, would higher frequency operation be possible?