Hello,
I generate two equal square signals with a period of 1 us (duty cycle = 50%), with a delay between them of 10 ns. These signals are created through an FPGA
One signal is introduced in IN + and another in IN-. Is the signal created at the output a pulse of 10 ns with a period of 1 us?
My diode laser has a operating Current of 200 mA and threshold current 70 mA.
Thus, I increase the value of voltage in "DC Input supply" until obtaining 200 mA and also increase the value of voltage in "DC bias supply" until obtaining 70 mA in the evaluation module, is the procedure correct?
Best regards,
Mónica