hi,
I m going to design a front end single phase boost converter with power factor controlled.the specifications are given below.
Input voltage : 160-300Vac
Boost output voltage : 400 Vdc
Current : 20A
Power : 8kW
I request you to suggest a suitable PWM controller IC with power factor correction for boost converter.