Hi,

I have to design a DC/DC converter with wide plage range in enter (4.5V to 36V) and 5V to 24V in output with Power max: 25 W  and with galvanic isolation between the input and output, this project is for industry.

I can't find a circuit that manages everything that you advise me? Make two floors?

Thanks for your  suggestion and sorry for my bad English.

Laurent