Hello Experts and Members
I need to design a isolated Dc/Dc converter, I need your help to looking for solution and selecting parts
Some information as below
-Input 27Vdc
-Dual Output +15V (at least 3A), -15V (at least 3A)
-Isolated inputs and outputs
-On/off signal to control output voltages
-Pins are used to adjust output voltages
-Board dimension allowed: Length 50mm x wide 52 mm x height 10mm
I have concerns about power consumption on this board, if it is efficiency 90%, power dissipation on this module will be 4.5W + 4.5W = 9W, too hot. I think it needs higher efficiency so no heat-sink is mounted.
Please give me advice. I appreciate your support.
Thanks and best regards,
Nguyen Huu Loc