I recently completed a design which has an architecture similar to the TI reference design "PMP6712_REVD_: 1600W Isolated Power Interleaved Phase Shifted Bridge". The specifications are:
1200W variable output supply, +92% efficiency
Vin = 22 to 30V
Vout = 16v to 25v
For a constant load power, for higher input voltages (> 27v) the stages are balanced with ~ 8%, however, once the input
voltages start descending below 26v the current imbalance between each stage gets larger with imbalances exceeding 19%. The
imbalance always favors the Slave stage which contributes more power to the load than the Master. The only exception I will soon
describe in the 1200W section below.
Waveform Plots:
- measurements across secondary transformer shunt resistors
- YEL = Master (across R6//R7 in reference design), BLU = SLAVE (across R54//R55 in reference design)
800W Load, Vout ~ 20.4v
----------------------------
800W Waveforms: minimal current imbalance @ 28VDC that slightly increases with decreasing input voltage (25VDC & 24VDC)
1200W Load, Vout ~ 24.9v
----------------------------
"1200W @ 28VDC IN" waveform: discernible current imbalance @ 28VDC
"1200W @ 25VDC IN" waveform: significant current imbalance @ 25VDC
"1200W @ 24VDC IN" waveform: current imbalance reversal - Master Stage providing bulk of the load power with Slave stage greatly reduced
In our normal application this will not be an issue, however, I just now witnessed this phenomenon and would like to understand the root cause
of these current imbalances. I will start my investigation on Monday, however, if anyone could shed any light on this issue it will be greatly appreciated
Thanks,
Matt
Test Cases 1-30-15.docx2783.Test Cases 1-30-15.docx435slura08.pdf