The UCC28950 does not allow to set TMIN below 500 ns.
Even the evaluation module, which has RTMIn = 12.1 K below the minimum recommended value of 13 K, has t min = 500 ns.
The equation in the datasheet does not match with the graph in the datasheet and the equation in the application note is different of the one in the datasheet. A total mess.