Following is my design specs. Request , if you could help me with the reference design and probable solution
Power supply specs:
Input Voltage – 24VAC - 230VAC(RMS) ( +-10%) or 30VDC to 375VDC
Output Voltage – 12V
Output Current – 3A
EMI/EMC requirement: EN5011 CLASS A
EN61000-4-2,3,4,5,6,8,11
I think the PMP7760 supports this above wide range, but the op is 21V/1.5A, what modification can be done with this design to output 12V/3 A?.
does this design can pass EMI/EMC Class A?
Awaiting your valuable response