I'm using the controller in the subject line for a fly-back converter with a lower than suggested value for the timing resistor 6.8kΩ versus 10kΩ min which I hadn't noticed that in the datasheet during the design. I wondered what the limitation is due to, and what issues could develop as a result of using a smaller value than 10kΩ. The oscillation frequency is programmed to be about 550kHz using a 390pF cap (switching frequency is half that).
Thanks!