Hi all,
Our customer need TI's device build Battery Backup Unit(BBU),
Fly-back topology 20W
Vin is 12V ~ 25V
Switch frequency 100 kHz
CC-CV mode
and I suggest two method to him.
1. TPS40210 with TL103
2. UCC28740
If you have best solution can suggest ,please advise ,thanks.