I have couple of doubts related to UCC28700 application and functionallity.
1. Can i use UCC28700 to obtain an regulated output voltage of 3.6V, because as per datasheet its internal reference min value is 4.05V
2. What is the significance of Dmagcc, i.e. secondary diode conduction duty cycle
3. Difference between Vccr and Vcst (min and max)