Dear Sir/Madam
I m currently working with UCC28070 ic for 2KW power level and we did the all required calculation for inductor and and control ckt for 2 KW using slua479b , Also we refer the TI 300W Evaluation board . As i monitor the inductor waveform i found that it didn't match with theory . As per theory inductor current increase during MOSFET turn ON and @ MOSFET TURN OFF inductor CURRENT decrease but practically during turn off MOSFET inductor waveform decrease and again increase . Please find the attached images for same issue.
As i run the board up to 600 W power level for more then 5-6 Hours continuously ,As further i increase the load our one leg MOSFET gets damaged.
Please help us to resolved same issue.
Thanks and regards
PradhanBOOST_SCH.PDFucc28070.PDF