Below are the specs as tried to check from web that Ti does not have EVM available.
VAC: 110V ~ 265V
Vout: 24V@4A
During no load, power supply should only provide 0.1W ~ 0.5W of standby output which during 0.5W should meet the efficiency of >80%. Please advise.