This EDN article from TI recommends half-bridge, push-pull, and full-bridge as candidates for an unregulated design. Could you please recommend PWM controllers suitable for an unregulated DC/DC, as well as any app notes on unregulated DC/DC?
We require 12Vin, 12Vout @ 12W. Output voltage can be +/- 2V over load (10mA-1A).
A center tap on either side is highly inconvenient, so Push-Pull isn't a great solution.
We'd like to avoid an Aux winding, so the PSR Flyback (UCC28700) isn't very attractive.
We are looking at Fly-Buck as well, but it's getting close to the LM5160 power limit.