Dear technicians,
I am now using High Voltage Solar Inverter DC-AC board to develop a LCL filter myself.
I add a extra 1.5mH inductor as the grid side inductor,
I use SOGI PLL for get the phase and a PR current control loop to control the grid side current to follow the current reference.
I use a bi-polar pwm modulation. currently I do the PR close loop without grid, the load is R=20ohms.
However, the result is here
the green line is output voltage , the red line is output current.
WHy there are so much switching frequency harmonics and so severe cross zero distortion?