Hello,
My automotive customer has the following requirements for a display bias supply:
|
AVDD |
AVEE |
VGH |
VGL |
S/D Max Loading |
+7V/ 8.36~46.67mA |
-7V/ 8.09~46.63mA |
+10V/ 2.5~3.38mA |
-10V/ 2.5~3.38mA |
S/D Typ Loading |
+6V/ 8.36~42.18mA |
-6V/ 8.09~42.09mA |
+9V/ 2.25~3.04mA |
-9V/ 2.25~3.04mA |
S/D Min Loading |
+5V/ 8.36~37.68mA |
-5V/ 8.09~37.55mA |
+8V/ 2.0~2.7mA |
-8V/ 2.0~2.7mA |
Please propose a solution that could fulfill these.
Best regards