Customer use TPS65100QPWPRQ1 and spec as below:
- Vin=3.3V/1.5A
- VDDA=13.5+/- 0.2V,350mA
- VGH=28+/-1V,20 mA
- VGL= -6 +/-0.6V,20mA
Schottky Diodes will be either FMS3006-AS-Q1-H (3A/60V)or FMS2006-MH-H(2A / 60V) spec, which one is suggested?FMS2006-MH-Q1-H_REV_A.PDFFMS3006-AS-Q1-H_REV_A.PDF