Hi BU team,
Our customer are using the tablet mode with TPS65132B0, they found the peak current at VPOS/VNEG could be up to 80mA to 100mA in dozens of uS. I notice the current limit for VPOS is 200mA and 80mA for the VNEG, and I have searched the e2e website, don’t find an accurate threshold/response time for the over current of the NEG rail. with the regular 4.7uF/10uF capacitor at VNEG, could you help to advise the maximum output current and duration for the VNEG rail, and if the over current event lasts quite long time, what’s the behavior of the VNEG output, no regulation and the VNEG drops or shutdown?
Regards
Luke