Dear Mr.Sanjay Dixit/Bharat Agrawal, Please refer to your application note cited above. We liked the concept and wired a pcb following the schematic assuming the VDD supply to the Quad Op amp( we used TLC27L4AIDR) is from 12V(VR1). However the Peak rectifier does not not work. ie.the DC output does not vary with the input AC mains. We are looking for 90V low cut and 100V reconnect and 310V upper cut and 300V reconnect. Please suggest suitable changes in circuit components for the above range and also share some waveforms and voltage s around the peak rectifier at different mains input voltages to help us trouble shoot the problem. Please also enlighten the role of the 23.5K resistor at the out put of peak rectifier. We plan to use this circuit with TPS92314A.
Regards,
S.Ramakrishnan