Hi Team,
One of our automotive customer is designing with TPS92630Q1 and below is the configuration.
Two PCBs placed at distance of 42cm, on PCB1 TPS92630 is placed along with 2 series LED's connected to channel 1 and PCB2 to operate another 2 series Leds with channel 2. Distance between PCB1 and PCB2 is ~42cm and connect each other with 0.35mm2 wire. LED driving current is 22mA min and 38mA max with Vf = 2.65V.
Attached is the block diagram for your quick reference. What are the precautions taken during design in schematic and layout for this configuration, plaese help with your comment and views.
Thanks in advance for your help and support.
Regards,
Shinu Mathew.TPS92630 block.docx