Issue: Changing Output Power Range.. Design Path: Circuit design was build following the design guide lines establishing using the WeBench circuit simulator. Circuit drives multi strings of 5 CREE series LED's, at a design spec. of series current of 1.6Amps, Vled 3.05V. Input voltage range +10V - 32VDC. Output power is controlled via LM3429 DIM signal pin 7 via micro-controller PWM output signal. With an external power supply I get the following reading Volt, Amps and measure Watt.
V A W
15 | 9.1 | 136.5 |
16 | 8.3 | 132.8 |
17 | 7.6 | 129.2 |
18 | 7.1 | 127.8 |
19 | 6.6 | 125.4 |
20 | 6.2 | 124 |
21 | 5.9 | 123.9 |
22 | 5.6 | 123.2 |
24 | 5.1 | 122.4 |
26 | 4.7 | 122.2 |
28 | 4.3 | 120.4 |
30 | 4 | 120 |
Why is the output power of the LED string(s) not stable of 120Watts? Why as I decrease the input voltage does the power increase?