Hi,
Request to suggest LED driver having following specification for flasher application:
12V Application
Turn indication Lamp: 50mA@8V & 600mA@18V
Cluster Indicator Lamp: 20mA Max
Driver for Indicator Lamp should have PWM input & either open load detection or current sense facility.
Cluster for driver should be just constant current driver. Both driver should be short circuit protected.
Regards
Atul Bhakay