I need to verify that the input voltage range for the SVDD is between 1.7V and Vin. This voltage isn't listed in the Recommended Operating Condition section of the data sheet, but I do see a reference to it in the I2C specifications:
I assume this means we can set SVDD = 1.8V and communicate directly with an 1.8V I2C interface from an MCU without using level translators while Vin is set to a higher voltage like 5V. Please confirm.