Hi,
I am planning to use TL783CKTTR to feed upto 100VDC and with current requirement of max 100mA from a 115V DC source. please help with the R1 and R2 values to arrive the output at 100V when i/p is 115V.
Also please advise whether does the output of TL783 expected to change in linear with the change in input?
Thanks and Regards
Srivatsa